Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Bill of material
Pulley (HTD pitch) for taper bushes KETTEN FUCHS Product no. TL64-14M-85
CNSORDERNO
Order number
TL64-14M-85
P
Division
14 mm
ZRB
Wide belt
85 mm
Z
Number of Teeth
64
TYP
Typ
9WF
MAT
Material
GG
BUCHSE
Socket
3525
DE
Dimensions
282.41 mm
DP
Dimensions
285.21 mm
DM
Dimensions
190.0 mm
DI
Dimensions
240.0 mm
DF
Dimensions
296.0 mm
W
Dimensions
102.0 mm
E
Dimensions
18.5 mm
L
Dimensions
65.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices